| HIWIN X-Y Retrofit Ballscrews | |||
| Hiwin offers an extensive line of X-Y retrofit kits for manual milling machines. These standard length ballscrews ship out within 48 hours from our U.S. headquarters in Elgin, IL. To view a downloadable CAD drawing, click on the drawing numbers. If you have any questions, please contact the sales representative in your area, or call our toll-free number: 1-877-80-HIWIN | |||
| Configuration | Part number | Drawing # | Specification |
| Precision Ground Ballscrew | |||
| Ground X-axis Traverse Screw (0.0005"/ft. Lead Deviation Accuracy) | |||
| 32" | BG3205X-32 | A10JSEA1 | R32-5.08B2-FSV-611.38-1066.8-0.012 |
| 36" | BG3205X-36 | A10JSFA1 | R32-5.08B2-FSV-712.98-1168.4-0.012 |
| 42" | BG3205X-42 | A10JSGA1 | R32-5.08B2-FSV-865.38-1320.8-0.012 |
| 48" | BG3205X-48 | A100B6A2 | R32-5.08B2-FSV-1017.78-1473.2-0.012 |
| 50" | BG3205X-50 | A108QVA1 | R32-5.08B2-FSV-1546-1800-0.012 |
| Ground Y-axis Crossfeed Screw (0.0005"/ft. Lead Deviation Accuracy) | |||
| 9" | BG3205Y-9 | A10JSHA1 | L32-5.08B2-FSV-349.76-515.62-0.012 |
| 12" | BG3205Y-12 | A10JS1A1 | L32-5.08B2-FSV-425.96-591.82-0.012 |
| 16" | BG3205Y-16 | A10JSJA1 | L32-5.08B2-FSV-527.56-693.42-0.012 |
| 22" | BG3205Y-22 | A108QWA1 | L32-5.08B2-FSV-746-1000-0.012 |
| Precision Rolled Ballscrew | |||
| Rolled X-axis Traverse Screw (0.002"/ft. Lead Deviation Accuracy) | |||
| 32" | BR3205X-32 | A10JS9A1 | R32-5.08B2-FSV-611.38-1066.8-0.05 |
| 36" | BR3205X-36 | A10CB8A1 | R32-5.08B2-FSV-712.98-1168.4-0.05 |
| 42" | BR3205X-42 | A10JSAA1 | R32-5.08B2-FSV-865.38-1320.8-0.05 |
| 48" | BR3205X-48 | A1063VA1 | R32-5.08B2-FSV-1017.78-1473.2-0.05 |
| Rolled Y-axis Crossfeed Screw (0.002"/ft. Lead Deviation Accuracy) | |||
| 9" | BR3205Y-9 | A10JSBA1 | L32-5.08B2-FSV-349.76-515.62-0.05 |
| 12" | BR3205Y-12 | A10JSCA1 | L32-5.08B2-FSV-425.96-591.82-0.05 |
| 16" | BR3205Y-16 | A10JSDA1 | L32-5.08B2-FSV-527.56-693.42-0.05 |
| Yoke Housing (Matched for both Rolled and Ground Ballscrews) | |||
| B3205H | YOKE HOUSING | ||