search request for quote contact us
open all | close all
Features:
  • Precision ground, lead accuracy within ±0.0005"/ft.
  • Stock size meets various CNC system requirements.
  • High strength and long service life.
More Information:
Downloads:
P.C. Dia. 1.28"
Ball Dia. 0.125"
Lead Angle 2.84°
Circuits 2.5 x2
Lead 5TPI
Static Load 12491 lbf
Dynamic Load (1x106 revs) 4158 lbf
Lead Accuracy 0.0003"/2&Mac185;;0.0005"/ft
Drag Torque (Preload) 3.5 in-lb(280lbs)
© 2003 HIWIN Corporation. All Rights Reserved.