Hiwin Worldwide
view menu

Elevator Gearless Traction Machines

Elevator Gearless Traction Machines
Elevator Gearless Traction Machines

(Click on thumbnail to enlarge)

HIWIN Corporation offers three different Elevator Gearless Traction Machines; each elevator offers a different loading capability and also has several different rope configurations. These elevators are suitable for residential or commercial applications. The motors and brakes are both UL and TUV rated to meet both American and European Standards.

Characteristics

  • Gearless synchronous motor
  • Compact design
  • Very quiet running
  • Sheaves from 200mm diameter onwards
  • Applicable with all common controllers
  • Very smooth running

Your benefit

  • Cost effective installation
  • Space-saving design
  • Less energy costs

Applications

  • Home and panoramic view elevators
  • Modernizing projects
  • Freight elevators

TMR-ELE-01 Series

TMR-ELE-01 Series- Elevator Gearless Traction Machines
TMR-ELE-01 Series- Elevator Gearless Traction Machines

This motor is a gearless and contactless traction motor made for residential applications. The addition of a contactless encoder ensures durability and a low maintenance life. This model is available in several different rope configurations and braking options. The motor and brake(s) are both UL and TUV rated to meet American and European Standards.

Features:

  • Rope Options: 3/8", 5mm, 6mm, and 10mm
  • Max Speed: 72 ft/min, 22 m/min
  • Duty Load: 950lb, 4226 N
  • Max. Voltage: 230V
  • Max. Current: 9Amps

TMR-ELE-03/3A Series

TMR-ELE-03/3A Series- Elevator Gearless Traction Machines
TMR-ELE-03/3A Series- Elevator Gearless Traction Machines

The largest of our elevator traction motors, this commercial version has the highest load rating of all our models. This size has two options of duty load. They are also available in several different rope configurations. The motors and brakes are both UL and TUV rated to meet American and European Standards.

Features:

  • Rope Options: 8mm, 10mm
  • Max Speed: 350ft/min (107 m/min)
  • Duty Load: 2500lb( 11.12kN) or 3500lb(15.57kN)
  • Max. Voltage: 420V
  • Max. Current 44Amps or 62Amps