 |
Linear Scale System with Signal Translator
- Signal Translator
- AB phase output (for use with PLC or controller systems)
- Compact design and easy installation
Specifications:
- Resolution (μm): 5, 10
- Accuracy: ±(80μm+15μm/m*L) à L: Scale length
- Repeatability: ±10μm
- Max speed: 1.2m/s
- Output pulse signal: AB phase differential, open collector
- Input power: DC 5V±5% / 1A
- Protection level: IP43 (signal translator), IP66 (positioning scale / read-head)
System features:
- AB phase output
- TTL level differential output interface
- TTL level output interface
- Open collector output interface
|