/pms_template7.jpg) |
Single Axis Counter
- LED display
- Consists of multiple IO interfaces; suitable for cutting and woodworking machines
- Custom setting saving function available
- Compact design and easy installation
Specifications:
- Resolution (μm): 1, 2, 5, 10
- Input signal: Sin/Cos 1Vp-p (analog)
5V RS-422/TTL square waves (digital)
- Input power: DC 5V±5% / 1A
- Protection class: IP43
System features:
- Zero and auto center (1/2) function
- Optional resolution (mm): 0.001, 0.002, 0.005, 0.01
- Metric / English (mm/inch) switch over
- Incremental / Absolute (INC/ABS) switch over
- Resolution setting
- Angle measurement
- 4 sets of I/O functions
- Current value read will be automatically saved during a temporary power failure
- RS-232 output
|
Dimensions: |
 |
|