/pms_template1.jpg) |
High Efficiency Single Axis Counter
- LED display
- Can be used with other digital optical encoders
- Multiple output interfaces
- Suitable for cutting and wood-processing machines
- Compact design and easy installation
Specifications:
- Resolution (μm): 1, 2, 5, 10
- Input signal: analog (Sin/Cos 1Vp-p); speed 2m/s, digital (5V RS422/TTL); speed 2m/s
- Input power: DC 5V±5% / 1A
- Protection level: IP43
System features:
- Zero and auto center (1/2) function
- Optional resolution (mm): 0.001, 0.002, 0.005, 0.01
- Metric / English (mm/inch) switch over
- Incremental / Absolute (INC/ABS) switch
- Preset function; 8 sets
- Relay output function; 4 sets
- Current value read will be automatically saved during a temporary power failure
- RS-232 output (optional)
|