|
Linear Scale System with LED Display
- LED display
- Suitable for heavy-cutting machines, woodworking machines
- Easy setting and custom setting saving function available
- Compact design and easy installation
Specifications:
- Resolution: 5μm
- Accuracy: ±(80μm+15μm/m*L) à L: Scale length (available with HIWIN 5mm positioning scale)
- Repeatability: ±10μm
- Max speed: 3m/s
- Input power: DC 5V±5% / 1A
- Protection level: IP43 (display), IP66 (positioning scale / read-head)
System features:
- One touch zero
- Adjustable decimal point
- Metric / English (mm/inch) switch over
- Incremental / Absolute (INC/ABS) switch over
- Current value read will be automatically saved during a temporary power failure
|