HIWIN Corporation Home
search request for quote contact us
 
Linear Scale System with LCD Display

Linear Scale System with LCD Display

Linear Scale System with LCD Display

  1. LCD display (AA battery)
  2. Embedded read-head; suitable for various cutting and woodworking machines
  3. Custom setting saving function available

 Specifications:

  1. Resolution: 5μm
  2. Accuracy: ±(80μm+15μm/m*L) à L: Scale length (available with HIWIN 5mm positioning scale)
  3. Repeatability: ±10μm
  4. Max speed: 3m/s
  5. Input power: 2 x 1.5V AA battery
  6. Lifetime of battery: 1 year (set at 1.5m/s)
  7. Protection level: IP43 (display), IP66 (positioning scale / read-head)

 System features:

    • Reading direction setting
    • Metric / English / Angle measurement
    • Resolution setting
    • 5 sets of independent incremental counters (for relative positioning)
    • Reference point setting
    • Gap adjustment indication
    • Parameter memorization
    • Adjustable decimal point
    • Incremental / Absolute (INC/ABS) position measurement
    • Programmable reference point compensation; 5 sets
    • Max velocity setting (default: 1.5m/s); 5 sets
    • Programmable coefficient ratio setting
    • Power display and monitoring
    • Programmable radius setting

Dimensions:

Linear Scale System with LCD Display
   

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2011 HIWIN Corporation. All Rights Reserved.