HIWIN Corporation Home
search request for quote contact us
 
Signal Translator – 5mm

Signal Translator – 5mm

Signal Translator – 5mm

    • Converts an analog signal input into a digital signal output to achieve precise position feedback and position display
    • Output signal: 5V RS422/TTL or 24V/open collector; connects with PC or PLC for precise position feedback
    • Compact design, easy installation for various applications and machines
    • Max resolution: 5μm
    • Accuracy: ±(80μm+15μm/m*L) à L: Scale length (available with HIWIN 5mm positioning scale and 5mm read-head)
    • Repeatability: ±10μm
    • Max speed: 1.2m/s
    • Input power: DC 5V±5% / 0.5A
    • Protection level: IP43

Dimensions:

Signal Translator – 5mm
   

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2011 HIWIN Corporation. All Rights Reserved.