Home
search request for quote contact us
 
Precision Ground Ball Screws
Ball Screws Capability
  • Diameter: 4~100 mm
  • Length: Max 12 Meters
  • Accuracy: 3.5µm / 300mm (JIS 0 Grade)
  • Lead 1~60 mm
Lubrication Information:
More Information:
Specs - Precision Ball Screwss
Specs - Miniature Ball Screwss
  • FSI (Shaft OD 6, Lead 1.0)
  • FSI (Shaft OD 8, Lead 1.0)
  • FSI (Shaft OD 8, Lead 1.5)
  • FSI (Shaft OD 8, Lead 2)
  • FSI (Shaft OD 10, Lead 2)
  • FSI (Shaft OD 10, Lead 2.5)
  • FSI (Shaft OD 12, Lead 2)
  • FSI (Shaft OD 12, Lead 2.5)
Specs - Stock Precision Ball Screwss
  • FSW (Shaft OD 12, Lead 5)
  • FSW (Shaft OD 12, Lead 10)
  • FSW (Shaft OD 14, Lead 5)
  • FSW (Shaft OD 14, Lead 8)
  • FSW (Shaft OD 15, Lead 10)
  • FSW (Shaft OD 20, Lead 10)
  • FSW (Shaft OD 20, Lead 20)
  • FSW (Shaft OD 16, Lead 16)
  • FSW (Shaft OD 25, Lead 20)
  • FSW (Shaft OD 25, Lead 25)
Specs - Ultra High Lead Ball Screwss
  • DFSH (Shaft OD 16, Lead 32)
  • DFSH (Shaft OD 20, Lead 40)
Downloads:
Grade 0 1 2 3 4 5 6 7 10
e300 ISO,DIN   6   12   23   52 210
JIS 3.5 5   8   18   50 210
HIWIN 3.5 5 6 8 12 18 23 50 210

General Type


(F) Flange end
(S) Single nut
(V) Tube above nut diameter


(F) Flange end
(S) Single nut
(W) Tube within nut diameter


(F) Flange end
(D) Double nut
(V) Tube above nut diameter


(F) Flange end
(D) Double nut
(W) Tube within nut diameter


(F) Flange end
(S) Single nut
(I) Internal Recirculation Cap


(R) Round
(S) Single nut
(I) Internal Recirculation Cap


(F) Flange end
(D) Double nut
(I) Internal Recirculation Cap


(R) Round
(D) Double nut
(I) Internal Recirculation Cap


(P) Compression preload
(F) Flange to flange
(D) Double nut
(W) Tube within nut diameter


(P) Compression preload
(F) Flange to flange
(D) Double nut
(I) Internal Recirculation Cap


(O) Offset pitch preload
(F) Flange to flange
(S) Single nut
(W) Tube within nut diameter


(O) Offset pitch preload
(F) Flange to flange
(S) Single nut
(I) Internal Recirculation Cap
High Lead Type


Large lead
(F) Flange mounted
(S) Single nut
(H) End cap


Large lead
(D) Double start
(F) Flange end
(S) Single nut
(V) Tube above nut diameter


Large lead
(P) Compression preload
(F) Flange end
(D) Double nut
(W) Tube within nut diameter
* Self-Lubricating Ball Screws E1 design is available, except the shaft diameter under 16 mm or ball diameter under 2.381 mm

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2011 HIWIN Corporation. All Rights Reserved.