Home
search request for quote contact us
 
R1 Rotating Nut Ball Screw Option
  • Nut and support bearing constitute an integral unit
  • 45-degree steel ball's contact angle makes a better axial load.
Applications:
  • Semi-conductor industries
  • Robots
  • Wood machines
  • Laser cutting machines
  • Transporting equipment
More Information:
Downloads:

Rapid Feed: no inertial effect produced; can reduce power to meet rapid feed requirement.

Stiffness: has a higher trust and moment stiffness, because the integral unit has no angular contact construction. There is no backlash while rolling.

Quiet: special end cap design allows steel balls to circulate inside the nut; noise generated by high speed operation is lower than ordinary ballscrews.

Compact: uses nut and support bearing as an integral unit.

High Positioning: Zero backlash and higher stiffness construction.

Installation: Just fix the nut on the housing with bolts.

© 2013 HIWIN Corporation. All Rights Reserved.