Home
search request for quote contact us
 
 
 
Linear Motion Products & Technology
HIWIN offers you a wide range of preloaded and non-preloaded rolled ballscrews to meet your manufacturing demands. At our U.S. headquarters in Elgin, IL, our customers can take advantage of having their ballscrews machined at our state-of-the-art facility or have our standard length, un-machined ballscrews shipped to their facility within 10 business days. To view a downloadable PDF drawing, click on the drawing number provided below. Drawings are subject to change without prior notice. If you have any questions, please contact the sales representative in your area, or call our toll-free number at 1-847-827-2270. To request a quotation, click on the provided link Ball Screws Inquiry to submit your inquiry.
For Ball Screw Service & Replacement Click Here
STANDARD STOCKED ROLLED BALL SCREWS

Available Delivery Up To Two Weeks

*CONTACT HIWIN FOR OTHER AVAILABLE INVENTORY!!!!
8mm NOMINAL DIAMETER
Specification
Drawing #
2.5mm LEAD
R8-2.5T2-RSI
Max Shaft length
R8-2.5-1000-1000-0.05
10mm NOMINAL DIAMETER
Specification
Drawing #
2.5mm LEAD
R10-2.5T2-RSI
Max Shaft length
R10-2.5-1000-1000-0.05
4mm LEAD
R10-4T3-RSI
Max Shaft length
R10-4-1000-1000-0.05
12mm NOMINAL DIAMETER
Specification
Drawing #
5mm LEAD
R12-5B1-RSB
R12-5T3-RSI
Max Shaft length
R12-5-1200-1200-0.05
5.08mm LEAD
R12-5.08B1-FSW
Max Shaft length
2R12-5.08-1200-1200-0.05
16mm NOMINAL DIAMETER
Specification
Drawing #
5mm LEAD
R16-5T3-FSI
R16-5B1-RSB
Max Shaft length
R16-5-3000-3000-0.05
5.08mm LEAD
R16-5.08T3-FSI
R16-5.08T3-FSI
Max Shaft length
R16-5.08-3000-3000-0.05
10mm LEAD
R16-10T3-FSI
R16-10B1-RSV
Max Shaft length
R16-10-3000-3000-0.05
16mm LEAD
R16-16S2-DFSHR1
2R16-16A2-DFSV
2R16-16A2-DRSB
Max Shaft length
4R16-16-3000-3000-0.05
20mm NOMINAL DIAMETER
Specification
Drawing #
5mm LEAD
R20-5T4-FSI
R20-5C1-RSB
Max Shaft length
R20-5-3000-3000-0.05
5.08mm LEAD
R20-5.08T4-FSI
Max Shaft length
R20-5.08-3000-3000-0.05
10mm LEAD
R20-10B1-FSV
R20-10B1-RSB
R20-10B1-RSV
R20-10T3-FSI
Max Shaft length
R20-10-3000-3000-0.05
20mm LEAD
2R20-20A2-DFSV
R20-20S2-DFSHR1
Max Shaft length
4R20-20-3000-3000-0.05
25mm NOMINAL DIAMETER
Specification
Drawing #
5mm LEAD
R25-5T3-FSI
Max Shaft length
R25-5-4000-4000-0.05
5.08mm LEAD
R25-5.08T4-FSI
Max Shaft length
R25-5.08-4000-4000-0.05
6.35mm LEAD
R25-6.35T4-FSI
Max Shaft length
R25-6.35-4000-4000-0.05
10mm LEAD
R25-10A2-RSB
Max Shaft length
R25-10-4000-4000-0.05
12.7mm LEAD
2R25-12.7T3-DFSI
Max Shaft length
2R25-12.7-4000-4000-0.05
25mm LEAD
2R25-25S2-DFSHR1
2R25-25A2-DRSB
2R25-25A2-DFSV
Max Shaft length
4R25-25-4000-4000-0.05
32mm NOMINAL DIAMETER
Specification
Drawing #
5mm LEAD
R32-5T6-FSI
R32-5B2-RSB
Max Shaft length
R32-5-4000-4000-0.05
5.08mm LEAD
R32-5.08T4-FSI
Max Shaft length
R32-5.08-4000-4000-0.05
10mm LEAD
R32-10B2-RSB
R32-10T4-FSI
Max Shaft length
R32-10-5000-5000-0.05
32mm LEAD
2R32-32A2-DRSB
4R32-32A2-DFSV
R32-32S2-DFSHR1
Max Shaft length
4R32-32-5000-5000-0.05
36mm NOMINAL DIAMETER
Specification
Drawing #
36mm LEAD
R36-36S2-DFSHR1
Max Shaft length
4R36-36-4200-4200-0.05
38.1mm NOMINAL DIAMETER
Specification
Drawing #
12.01mm LEAD
R38.1-12.01T4-FSI
Max Shaft length
R38.1-12.01-4000-4000-0.05
25.4mm LEAD
R38.1-25.4T4-FSI
Max Shaft length
2R38.1-25.4-4000-4000-0.05
40mm NOMINAL DIAMETER
Specification
Drawing #
5mm LEAD
R40-5T4-FSI
R40-5B2-RSB
Max Shaft length
R40-5-5600-5600-0.05
6.35mm LEAD
R40-6.35T4-FSI
Max Shaft length
R40-6.35-5600-5600-0.05
10mm LEAD
R40-10T4-FSI
Max Shaft length
R40-10-5600-5600-0.05
12.7mm LEAD
R40-12.7B2-FSB
Max Shaft length
2R40-12.7-5600-5600-0.05
40mm LEAD
2R40-40A2-DFSV
Max Shaft length
4R40-40-5600-5600-0.05
50mm NOMINAL DIAMETER
Specification
Drawing #
10mm LEAD
R50-10T6-FSI
Max Shaft length
R50-10-5600-5600-0.05
 
X-Y RETROFIT BALL SCREWS
*CONTACT HIWIN FOR OTHER AVAILABLE INVENTORY!!!!
Ground X-axis Traverse Screw (0.0005"/ft. Lead Deviation Accuracy)
Precision Ground Ball Screws
Configuration
Part Number
Specification
Drawing #
32"
BG3205X-32
R32-5.08B2-FSV-611.38-1066.8-0.012
36"
BG3205X-36
R32-5.08B2-FSV-712.98-1168.4-0.012
42"
BG3205X-42
R32-5.08B2-FSV-865.38-1320.8-0.012
48"
BG3205X-48
R32-5.08B2-FSV-1017.78-1473.2-0.012
50"
BG3205X-50
R32-5.08B2-FSV-1546-1800-0.012
Ground Y-axis Crossfeed Screw (0.0005"/ft. Lead Deviation Accuracy)
Precision Ground Ball Screws
Configuration
Part Number
Specification
Drawing #
9"
BG3205Y-9
L32-5.08B2-FSV-349.76-515.62-0.012
12"
BG3205Y-12
L32-5.08B2-FSV-425.96-591.82-0.012
16"
BG3205Y-16
L32-5.08B2-FSV-527.56-693.42-0.012
22"
BG3205Y-22
L32-5.08B2-FSV-746-1000-0.012
Rolled X-axis Traverse Screw (0.002"/ft. Lead Deviation Accuracy)
Precision Rolled Ball Screws
Configuration
Part Number
Specification
Drawing #
32"
BR3205X-32
R32-5.08B2-FSV-611.38-1066.8-0.05
36"
BR3205X-36
R32-5.08B2-FSV-712.98-1168.4-0.05
42"
BR3205X-42
R32-5.08B2-FSV-865.38-1320.8-0.05
48"
BR3205X-48
R32-5.08B2-FSV-1017.78-1473.2-0.05
Rolled Y-axis Crossfeed Screw (0.002"/ft. Lead Deviation Accuracy)
Precision Rolled Ball Screws
Configuration
Part Number
Specification
Drawing #
9"
BR3205Y-9
L32-5.08B2-FSV-349.76-515.62-0.05
12"
BR3205Y-12
L32-5.08B2-FSV-425.96-591.82-0.05
16"
BR3205Y-16
L32-5.08B2-FSV-527.56-693.42-0.05
Yoke Housing (Matched for both Rolled and Ground  Ball Screwss)
Configuration
Part Number
Specification
Drawing #
B3205H
YOKE HOUSING

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.