Home
search request for quote contact us
 

Accuracy Grade C0 - C7 (0.0035 - 0.05)

Accuracy Grade C6 - C10 (0.023 - 0.21)

Available in our Chicago Warehouse

     

Precision Ground


Rolled 

Stock Ballscrew
Stock Ballscrew

RBS Stock/Drawing List

Delivery Within Two Weeks

 

Custom Application? HIWIN's Innovative Technology Can Offer You A Solution To Meet Your Demand.

 


Roller

1.5 ~ 2 times higher loading & stiffness


Super S

DN value up to 220,000 Acceleration 1g (9.8m/s²)

 


R1
Rotating Nut

 


High-Load
Incorporate your Design With HIWIN E2


Cool Type
Forced cooling

Cool type I / Cool type II Hollow Shaft Design Available


Milling machine X-Y Retrofit Kit

Ground and Rolled With Precision Ground Ballnuts

Retro Fit Kit

Stock/Drawing List Immediate Delivery

Type 1 / Type 2

E2
Self-Lubricating
 


End Supports / End Configurations

 


   
 
 



 


© 2010 HIWIN Corporation. All Rights Reserved.