search request for quote contact us
 
 

HIWIN rolled ballscrews can be classified into two grades:

  • Precision rolled (PR)
  • High Precision rolled (HP)

In general, both grades use the same preload method as precision ground ballscrews, except that there are some differences in the lead error definition and geometry tolerance.

Lubrication Information:
More Information:
Specs - Rolled Ball Screwss
Specs - Stock Rolled Ball Screwss
  • FSI (DIN 69051 part 5 form B)
Downloads:
General Type


(F) Flange end
(S) Single nut
(W) Tube within nut diameter


(R) Round
(S) Single nut
(V) Tube above nut diameter


(R) Round
(S) Single nut
(B) Bonder return tube


(F) Flange end
(S) Single nut
(B) Bonder return tube


(F) Flange end
(S) Single nut
(V) Tube above nut diameter
High Lead Type


Large lead
(F) Flange end
(S) Single nut
(H) End cap
* Self-Lubricating Ball Screws E1 design is available, except the shaft diameter under 16 mm or ball diameter under 2.381 mm
© 2010 HIWIN Corporation. All Rights Reserved.