search request for quote contact us
 

Super S Ball Screw Series

Applications:
  • CNC machinery

  • Precision machine Tools

  • Industrial Machinery

  • Electronic Machinery

  • High Speed Machinery

More Information:
Downloads:
 


Low Noise (5~7dB lower than traditional series):

  • The patent design of the return unit can absorb impact noises caused by the rolling elements during
  • recirculation, greatly reducing the noise intensity.

    Space-saving & Light-weight Design:

  • The ball nut diameter is 18%~32% smaller than the traditional series.

    Dm-N value up to 220,000:

  • The patent design of the return unit can improve the strength of the return structure, achieving a
    Dm-N value of up to 220,000.

    Load Capacity:

  • Single (one-way) returning system enhances the load capacity. See in motion….

    High Acceleration & Deceleration:

  • The pathway of the return unit along with the ball nut’s strengthened design diminishes the impact
  • experienced by the rolling elements. As a result, the ball nut can sustain peak performance in a more
  • rigorous operating environment, such as high acceleration and deceleration.

    Accuracy Grade:

  • Precision ground ballscrews are available in JIS Grade C0~C7.
  • Rolled ballscrews are available in JIS Grade C6~C10.

    Simplified Accessories:

  • Improved reliability

  •  
    © 2012 HIWIN Corporation. All Rights Reserved.