open all
|
close all
Features:
Precision ground, lead accuracy within ±0.0005"/ft.
Stock size meets various CNC system requirements.
High strength and long service life.
More Information:
Dimensions
Specs
Downloads:
Ball Screws Catalog (PDF)
Ball ScrewsRFQ
P.C. Dia.
1.28"
Ball Dia.
0.125"
Lead Angle
2.84°
Circuits
2.5 x2
Lead
5TPI
Static Load
12491 lbf
Dynamic Load (1x10
6
revs)
4158 lbf
Lead Accuracy
0.0003"/2&Mac185;;0.0005"/ft
Drag Torque (Preload)
3.5 in-lb(280lbs)
© 2008 HIWIN Corporation. All Rights Reserved.