<
HIWIN Corporation Home
search request for quote contact us
 
 
HIWIN Grease
Features:
 
  • Excellent wear resistance and extreme pressure resistance under heavy load conditions
  • Low friction in low temperatures
  • Water resistant
  • Can be applied by a central lubrication system
  • Suitable for all-electric injection molding machines, die-stamping machines, semi-conductor manufacturing equipment, heavy load actuators, industrial machines and forging machines
 
Basic Properties:
 

 

HIWIN G01

Color

Light yellow

Base oil

Mineral oil

Consistency enhancer

Polyurea

Additive

Solid lubricant

Service temperature range (°C)

-15~115

NLGI-grade (0.1mm)

310~340

Viscosity (cst)

40°C

500

100°C

30

Drop point (°C)

>170

4-ball test

Load on boundary lubrication when 900rpm (N)

>1700

Load on boundary lubrication when 1770rpm (N)

>1300

Properties versus other grease:

 

HIWIN G01

Other

Note

Property of anti-extreme pressure

O

Δ

4-ball test

900rpm

42% more

1770rpm

30% more

Anti-wear

O

Δ

4-ball test

80kgf 30rpm

23% more

Low friction

O

Δ

Injection motor voltage

10% more

Water resistance

O

O

 

Rustproof

O

O

Corrosion on copper test

Service temperature range

O

O

 

 

   
 

 

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.