<
HIWIN Corporation Home
search request for quote contact us
 
 
HIWIN Grease
Features:
  • Low dust generation, suitable for clean room environment
  • Wear resistant
  • Long term grease, suitable for wide temperature range
  • Consists of synthetic hydrocarbon oil and special calcium soap, resistant to oxidation and aging
  • Can be used in plastic/steel components, compatible with elastomers and plastic materials
Basic Properties:

 

HIWIN G02

Color

Beige

Base oil

Synthetic hydrocarbon oil

Viscosity enhancer

Special calcium soap

Service temperature range (°C)

-30~140

NLGI-grade (0.1mm)

265~295

Viscosity (cst)

40°C

100

100°C

15

Drop point (°C)

>180

4-ball test (ASTM D2266)

474µm

Properties versus other grease:

 

HIWIN G02

Other

Note

Anti-wear

O

Δ

4-ball test (ASTM D2266)

46% more

Dust generation

O

Δ

Dust generation of KK in clean room

Anti-corrosion

O

O

 

Service temperature range

O

O

 

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.