Home
search request for quote contact us
 
 
HIWIN Grease
Features:
  • Low dust generation, suitable for clean room environment
  • Wear resistant under high speed conditions
  • Long term grease, well wear resistance under high speed conditions
  • Low starting and running torques particularly at low tempertaures, to ensure high efficiency and conserve energy
  • Compatible with plastic components
Basic Properties:

 

HIWIN G03

Color

Beige

Base oil

Synthetic hydrocarbon oil

Consistency enhancer

Special calcium soap

Service temperature range (°C)

-45~125

NLGI-grade (0.1mm)

265~295

Viscosity (cst)

40°C

30

100°C

5.9

Drop point (°C)

>210

4-ball test (ASTM D2266)

366µm

Properties versus other grease:

 

HIWIN G03

Other

Note

Anti-wear

O

O

4-ball test (ASTM D2266)

15% more

Dust generation

O

O

Dust generation of KK in clean room

Friction torque at low speed

O

Δ

7~15% lower
less than 500rpm

Friction resistance at high speed

O

Δ

Motor voltage 1.2~2.6% lower

Service temperature range

O

Δ

 

 
© 2010 HIWIN Corporation. All Rights Reserved.