HIWIN G04
Color
Beige
Base oil
Ester/PAO
Consistency enhancer
Lithium soap
Service temperature range (°C)
-35~120
NLGI-grade (0.1mm)
260~280
Viscosity (cst)
40°C
25
100°C
6
Drop point (°C)
>225
4-ball test (ASTM D2266)
418µm
Other
Note
Anti-wear
O
Δ
46% more
Low friction
Motor voltage 4.6% lower at 3000rpm
Service temperature range
Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models