|
 |
G02
|
| Applications: |
Low Dust Generation |
| Operational Condition: |
DN < 120,000 |
| Base Oil Viscosity (cst/40°C): |
100 |
| NLGI Grade: |
2 |
| Size Availability: |
70g Tube, 400g Pipe, 1kg Can |
| Grease Comparison: |
Comparison Chart |
| Downloads: |
Grease Catalog (PDF) |
 |
G04
|
| Applications: |
High Speed |
| Operational Condition: |
DN > 120,000 |
| Base Oil Viscosity (cst/40°C): |
25 |
| NLGI Grade: |
2 |
| Size Availability: |
400g Pipe, 1kg Can |
| Grease Comparison: |
Comparison Chart |
| Downloads: |
Grease Catalog (PDF) |
|
| |