HIWIN Corporation Home
search request for quote contact us
 
LAC3 Linear Actuator Series
Screw type ACME
Weight* 8.1kg
Protection IP54
Compatible controller** All controllers
Working temperature +5° C~40° C
*Stroke length 400mm
**Notice the type of connector: Audio/DIN 4PIN

  Option: [1] Position Feedback: Potentiometer

More Information:
Downloads:
Model Thrust
max.
(N)
Pulling
max.
(N)
Holding force
max.
(N)
Speed
(mm/s)
Load=Max./Load=0
Standard stroke (mm) : S Duty cycle
%
Max.
current
(A)
Potentiometer Resolution (ohm/mm)
24VDC
LAC3-1 2000 500 2000 8.4 / 12 300 400 500 10 5 6.42
 

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.