HIWIN Corporation Home
search request for quote contact us
 
Over Curent Protection Box
Input voltage 12 / 24 VDC
Output voltage 12 / 24 VDC
Duty cycle 10%
Working temp +5°C~40°C
Protection IP 54
*Option: IP66
Features of LAKC-1:
  • Compact size
  • Low cost
  • Easy to use
  • Multiple over-current settings available
  • Fast response time
More Information:
Downloads:

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.