HIWIN Corporation Home
search request for quote contact us
 
Screw type ACME
Weight* 1.96 kg
Protection IP 54
Compatible controller** All controllers
Working temperature +5°C ~ 40°C
*Stroke length 200mm
**Notice the type of connector: Audio/DIN 4PIN

  Option: [1] Hall Sensor

                [2] Safety nut
                [3] Mechanical Spline (push only)
                [4] Back fixture turned 0°, 45°, 90°, 135°
                [5] IP65
                [6] Back fixture and rodeye hole  ø12.1mm
More Information:
Downloads:
LAN5 (24V) Specifications
Model Thrust
max.
(N)
Pulling
max.
(N)
Holding force
max.
(N)
Speed
(mm/s)
Load=Max./Load=0
Standard stroke (mm) : S Duty cycle
%
Max.
current
(A)
Hall Sensor Resolution (mm/pulse)
24VDC
LAN5-1 8000 4000 6000 2 / 3.5 100 150 200 250 300 10 5 0.08
LAN5-2 6000 4000 5000 3 / 4.5 100 150 200 250 300 10 4 0.10
LAN5-3 4000 3000 4000 4 / 5.5 100 150 200 250 300 10 4 0.14
LAN5-4 3000 2000 1500 6 / 9 100 150 200 250 300 10 4 0.22
 
LAN5 (24Q) Specifications
Model Thrust
max.
(N)
Pulling
max.
(N)
Holding force
max.
(N)
Speed
(mm/s)
Load=Max./Load=0
Standard stroke (mm) : S Duty cycle
%
Max.
current
(A)
Hall Sensor Resolution (mm/pulse)
24VDC
LAN5-1 8000 4000 6000 5 / 7 100 150 200 250 300 10 7.5 0.08
LAN5-2 6000 4000 5000 7 / 9 100 150 200 250 300 10 6.5 0.10
LAN5-3 4000 3000 4000 9 / 11 100 150 200 250 300 10 6 0.14
LAN5-4 3000 2000 1500 15 / 19 100 150 200 250 300 10 6 0.22
*When the stroke of LAN5-1 is between 250mm and 300mm, Click here

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.