Home
search request for quote contact us
 
Screw type ACME
Weight* 1.04 kg
Protection IP 54
Compatible controller LAK2
Working temperature +5°C ~ 40°C
*Stroke length 200mm
** Option: [1] IP65
                   [2] Gear box housing turned 90°
                   [3] Rod end with flat connector (RL=S+110)
                   [4] 36VDC Motor
More Information:
Downloads:
Model Thrust
max.
(N)
Pulling
max.
(N)
Holding force
max.
(N)
Speed
(mm/s)
Load=Max./Load=0
Standard stroke (mm) : S Duty cycle
%
Max.
current
(A)
12VDC 24VDC
LAS-1 1200 1200 800 8 / 12 50 100 150 200 250 10 6 2.5
LAS-2 600 600 300 16 / 25 50 100 150 200 250 10 6 3
© 2010 HIWIN Corporation. All Rights Reserved.