Home
search request for quote contact us
 
-
Screw type ACME
Weight* 1.27 kg
Protection IP 54
Compatible controller LAK2
Working temperature +5°C ~ 40°C

*Stroke length 200mm
*Option: (1) IP65

                (2) Position feedback

                (3) Potentiometer

            10k ohm (RL=S+154)

                (4) NPN output

                (5) TTL output

                (6) 36VDC motor

 
Position feedback specifications (Optical Sensor)
Supply voltage 24VDC
Output

High level 24VDC

Low level

0.2v/40mA PNP

P.S. Open collector

Position feedback specifications (Optical Sensor)
Supply voltage 12VDC
Output

High level 12VDC

Low level 0.2v/40mA PNP

P.S. Open collector

More Information:
Downloads:
Model Thrust
max.
(N)
Pulling
max.
(N)
Holding force
max.
(N)
Speed
(mm/s)
Load=Max./Load=0
Standard stroke (mm) : S Duty cycle
%
Max.
current
(A)
Optical Sensor
Resolution
(mm/pulse)
Potentiometer
Resolution
(Ohm/mm)
12VDC 24VDC
LAS3-1 1200 1200 800 8 / 12 50 100 150 200 250 10 6 2.5 0.3175 21
LAS3-2 600 600 300 16 / 25 50 100 150 200 250 10 6 3 0.635 10.5
© 2010 HIWIN Corporation. All Rights Reserved.