HIWIN Corporation Home
search request for quote contact us
 
LAP1
LAP1 Series Keypad

LAP2
LAP2 Series Keypad

LAP3
  • Control of max. 2 Actuators
  • Compatible with LAK2B
  • Ergonomic design
  • Standard cable length: coil 600mm; total 1100mm
  • LED for battery capacity
  • Protection: IP 66
  • LAP3 Dimensions
  • Model# Guide
LAP3 Series Keypad

LAP4
  • Control of max. 4 Actuators
  • Compatible with LAK4
  • Ergonomic design and small size
  • Standard cable length: coil 600mm; total 2250mm
  • Protection: IP 66
  • LAP4 Dimensions
  • Model# Guide
LAP4 Series Keypad

LAP4M
  • Control of max. 4 Actuators
  • Compatible with LAK4
  • Ergonomic design and small size
  • Standard cable length: coil 600mm; total 2250mm
  • Protection: IP 66
  • LAP4M Dimensions
  • Model# Guide
LAP4M Series Keypad

LAP5
LAP5 Series Keypad

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2011 HIWIN Corporation. All Rights Reserved.