HIWIN Corporation Home
search request for quote contact us
 
SE Series Linear Guideway

This option increases temperature resistance.
Service temperatures from under 150°C and instance temperatures up to 200°C.

Applications:
  • Heat treatment equipment, welding machines, glass manufacturing, vacuum (without vapor dispersion from plastic or rubber at high temperatures).

Series Model #
HG Call for availability
EG Call for availability
MGN/MGW 9,12,15
Add "/SE" after the specification # for steel end cap and copper bolt cap.
Ex. HGW25CA2R1000Z0PII/SE
Ex. EGW25CA2R1000Z0PII/SE
Ex. MGN15C2R1000Z0PII/SE

Downloads:

Copper Bolt Cap Dimensions:
Cap code Bolt Size Cap Diameter
(mm)
Cap Thickness
(mm)
Model # of
Linear Guideway
C3 M3 6.15 1.2 EGR15R
MGN12/15R
C4 M4 7.65 1.2 HGR15R
C5 M5 9.65 2.8 HGR20R
EGR20R
C6 M6 11.15 2.8 HGR25R
EGR25/30R
C8 M8 14.15 3.5 HGR30/35R
C12 M12 20.15 4 HGR45R
C14 M14 23.15 4 HGR55R

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2011 HIWIN Corporation. All Rights Reserved.