HIWIN Corporation Home
search request for quote contact us
 

The Linear Actuators / SAR KK is a slider actuated by a motor-driven ballscrew and guided by a linear guideway with a U-shaped rail. The slider acts as the ballscrew's nut and the guideway's block.

Features:
  • Easy for system design, installation and maintenance
  • Compact and light weight
  • High accuracy
  • High stiffness
  • Well equipped with required accessories
  • Design Optimization*

    * high stiffness + light weight structure
  KK4001 KK5002 KK6005 KK6010 KK8610 KK8620 KK10020
Precision Precision Precision Normal Precision Normal Precision Normal Precision Normal Precision Normal
Nominal Diameter (mm) 8 8 12 15 15 20
Lead (mm) 1 2 5 10 10 20 20
Basic Dynamic Load Rating (N) 735 2136 3744 3377 2410 2107 7144 6429 4645 4175 7046 4782
Basic Static Load Rating (N) 1538 3489 6243 5625 3743 3234 12642 11387 7655 6889 12544 9163
Basic Dynamic Load Rating (N) Block A 3920 8007 13230 31458 39200
Block S - - 7173 - -
Basic Static Load Rating (N) Block A 6468 12916 21462 50764 63406
Block S - - 11574 - -
Allowable Static Moment Mx (pitching) (N-m) Block A1 33 116 152 622 960
Block A2 182 278 348 3050 4763
Block S1 - - 72 - -
Block S2 - - 205 - -
Allowable Static Moment My (yawing)(N-m) Block A1 33 116 152 622 960
Block A2 182 278 348 3050 4763
Block S1 - - 72 - -
Block S2 - - 205 - -
Allowable Static Moment Mo (rolling)(N-m) Block A1 81 222 419 1507 2205
Block A2 162 444 838 3014 4410
Block S1 - - 241 - -
Block S2 - - 482 - -
Specifications: Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Motor
Adaptor
Flange
Motor
Adaptor
Flange
Motor
Adaptor
Flange
Motor
Adaptor
Flange
Motor
Adaptor
Flange
Motor
Adaptor
Flange
More Information:
Exploded view + FEM analysis Max. Speed Limit Accuracy Grade
Model# Guide Linear Actuators / SAR (PDF) Linear Actuators / SAR RFQ

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2011 HIWIN Corporation. All Rights Reserved.