HIWIN Corporation Home
search request for quote contact us
 
Downloads:
Linear Motors > Customized
Features:
  • Continuous force 131.3N for each motor
  • High speed:
    1.5 m/sec (upper axis),
    1.2 m/sec (lower axis)
  • Repeatability within 1 µm
  • Resolution up to 1 µm
  • Orthogonality less than 2 arc sec
Applications:
  • Precision Optical Production
  • Probe (PCB, Wafer, LCD, etc.)
  • Wire Bonder
  • Die Bonder
  • Dispensing Machine
  • Laser Cutting Machine
  • Laser Via Machine
  • Conponent Placement Machine

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.