HIWIN Corporation Home
search request for quote contact us
 
FEATURES

Hardware:

  • Maximum output frequency of 2.4 Mpps.
  • 2-axis circular and linear interpolation.
  • 28-bit up/down counter for incremental encoder feedback.
  • Home switch, index signal, positive and negative limit switches interface provided for all axes.
  • Programmable PC interrupt conditions.
  • Simultaneous start/stop motion in multiple axes.
  • Manual pulser input interface.
  • 100-pin interface.

Software:

  • Motion Maker™, application development software for Microsoft Windows.
  • DLL library and utility for DOS library and Windows 95/98/NT/2000.
Linear Motors > Accessories

SPECIFICATIONS

Applicable Motors:
  • Linear or rotary stepping motors.
  • Linear or rotary servomotors with pulse input.
Performance:
  • Number of controllable axes: 4
  • Multiple cards may be used.
  • Maximum pulse output frequency: 2.4 Mpps
  • Position range: 0~268, 235, 455 pulses (28-bit up/down counter)
I/O Signals for Each Axis (All Optically Isolated):
  • Command pulse output: OUT and DIR
  • Incremental encoder signal input: EA and EB
  • Encoder index signal input: EZ
  • Mechanical input: PEL, MEL, PSD, MSD and ORG
  • Servomotor interface I/O: INP, ALM and ERC
  • General purpose digital output: SVON
  • General purpose digital Input: RDY
  • Pulser signal input: PA and PB
  • Simultaneous start/stop signal I/O: STA and STP

SPECIFICATIONS

  • Slot power supply(input): +5V DC±5%, 900mA max. from PCI bus in PC.
  • External power supply(input): +24V DC±5%, 500mA max., user provided.
Downloads:

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.