HIWIN Corporation Home
search request for quote contact us
 
Downloads:
Linear Motors > Synchronous
Features:
  • Closed loop control
  • High accuracy / high repeatability
  • Smooth motion
  • Small inertia / high acceleration
  • High speed up to 3.5 m/s
  • Good for Semiconductor Industry
  • Wafer Industry
More Information:
Spec Type
Item Symbol Unit LMCA2 LMCA3 LMCB4 LMCB5
Continuous Force Fc N 31.5 47.2 105.0 131.3
Continuous Current lc A 3.0 3.0 3.0 3.0
Peak Force (1s) Fp N 63 94.5 210.1 262.5
Peak Current (1s) lp A 6.0 6.0 6.0 6.0
Force Constant Kf N/A 10.5 15.8 35.0 47.8
Max. Coil Temperature Tmax °C 80 80 80 80
Phase ø ø 3 3 3 3
Mass of Forcer Mf kg 0.15 0.23 0.40 0.48
Mass of Stator Ms kg/m 7 7 12 12
Electrical Time Constant Ke ms 0.17 0.17 0.2 0.2
Resistance (25°C) PTP* R25 - 3.6 5.4 8.4 10.5
Resistance (80°C) PTP* R80 - 3.9 5.9 9.1 11.4
Inductance PTP* L mH 0.6 0.9 1.6 2.0
Length of Forcer Lf mm 66 98 130 162
Height of Forcer h mm 59 59 79 79
Length of Stator Ls mm 192 / 256 / 320 / 384 / 448 / 512
Height of Stator H mm 60 60 80 80
Pole Pitch 2t mm 32 32 32 32
Bend Radius of Motor Cable Rbend mm 37.5 37.5 37.5 37.5
Back EMF Constant Kv V/(m/s) 10 15 35 45
Thermal Switch Type - - 80°C, Snap Action
Thermal Switch Electrical Rating - - DC12V 6A, DC24V 3A
*PTP: Phase to phase

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.