HIWIN Corporation Home
search request for quote contact us
 
Linear Motors > Drivers

* Product shipped may differ from picture

Part Number:

LMDX1: Input Voltage 95~125V
LMDX2: Input Voltage 220~240V

More Information:

Downloads:
Item Unit Description
Supplied power Voltage VAC 95~125 (LMDX1);
220~240 (LMDX2)
Frequency Hz 50 / 60
Power VA 500 (max.)
Output Current Amplitude A 3 (max.)
Interface Parameter setting: RS 232   9600 BAUD, 8 data bits, 2 stop bits, odd parity
Status signal   RDY
IN Position:(OPTION)
Digital I / 0, 8IN / 6 OUT
Indexer command Pulse STEP/DIR
Resolution µm/pulse Set by parameter
Weight kg 13.3
Maximum Operating Temperature °C 50

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.