HIWIN Corporation Home
search request for quote contact us
 
Downloads:
Linear Motors > Customized
Features:
  • Large thrust:
    188 N (upper axis),
    314 N (lower axis)
  • High speed:
    1.5 m/sec (upper axis)
    1.2 m/sec (lower axis)
  • Repeatability within 1 µm
  • Resolution up to 1 µm
  • Orthogonality 0.25 arc sec/25mm
Applications:
  • Probe (PCB, Wafer, LCD, etc.)
  • Wire Bonder
  • Die Bonder
  • Laser Marking Machine
  • Conponent Placement Machine
  • Coordinate Measuring Machine
  • CNC Engraving Machine

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.