HIWIN Corporation Home
search request for quote contact us
 

KS Type Linear Actuators / SAR are equipped with a dust-proof strip to prevent wear particles from flying out. Because of the dust-proof design, this type of Linear Actuators / SAR is ideal for the manufacturing of semiconductor equipment, LED examination equipment, medical equipment, etc.

Features:
  • Low cost and compact
  • Dust-proof design
  • Precision and high speed
  • Easy installation
  • Design Optimization*

    * high stiffness + light weight structure
More Information:
Downloads:
Model Dimensions
(mm)
Stroke Length
(mm)
Repeatibility
(mm)
Operation
Tem. (°C)
Weight
(kg)
L1 L2 L3
KS18-030P 630 190 340 300 ±0.01 0~40 34
KS18-040P 730 240 440 400 ±0.01 0~40 36
KS18-050P 830 290 540 500 ±0.01 0~40 38
KS18-060P 930 340 640 600 ±0.01 0~40 44
KS18-080P 1130 440 840 800 ±0.01 0~40 44
KS18-100P 1330 540 1040 1000 ±0.01 0~40 48
KS18-120P 1530 640 1240 1200 ±0.01 0~40 52
KS18-140P 1730 740 1440 1400 ±0.01 0~40 56
KS18-160P 1930 840 1640 1600 ±0.01 0~40 60
KS18-180P 2130 940 1840 1800 ±0.01 0~40 64
KS18-200P 2330 1040 2040 2000 ±0.01 0~40 68

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.