Home
search request for quote contact us
 
  • The accuracy of the bearing assembly on ballscrews or spindles will be affected by the contact surface of the lock nuts, as well as the thread match.

  • Poor perpendicularity of the contact surface respective to the internal thread will result in displacement of the bearing and deflection of the spindle, with increases noise and fatigue of the spindle and bearing.

  • HIWIN precision lock nuts use a special manufacturing technique to ensure that the geometric requirements of the fastening bearing, and will eliminate the above mentioned problem. This improves the accuracy and life of the assembly parts.

  • Non-precision vs HIWIN Locknuts
  • How to use HIWIN Locknuts
More Information:
Nominal
Size
Axial Load
static (KN)
maximale
Tightening
Torque
Loosening Torque (Nm)
    Tt (Nm) HIF HIA HIR HIK
M8 30 4.5 - - 17.6 -
M10 35 4.5 - - 18.1 -
M12 40 4.5 - - 19.1 -
M15 60 4.5 - - 20.6 -
M17 80 8 27.5 24.5 21.6 -
M20 90 8 28.9 26.0 24..0 99.0
M25 130 8 30.4 27.5 26.5 101.0
M30 160 8 32.4 29.4 28.4 102.0
M35 190 18 39.2 37.3 34.3 109.8
M40 210 18 46.1 42.2 36.3 110.8
M45 240 18 61.8 58.8 56.9 127.5
M50 300 18 70.6 65.7 63.7 137.3
M55 340 18 88.2 73.5 68.6 166.7
M60 380 18 98.0 81.4 96.1 205.9
M65 460 18 127.5 88.2 112.7 254.9
M70 490 18 147.1 96.1 137.3 313.7
M75 520 18 152.0 102.9 145.1 382.4
M80 620 18 156.9 112.7 149.0 460.8
M85 650 18 176.5 127.5 168.6 549.0
M90 680 18 186.3 137.3 178.4 656.9
M95 710 18 201.0 152.0 193.1 745.1
M100 740 18 220.6 171.6 210.8 833.3
M105 770 35 236.3 186.3 215.7 -
M110 800 35 252.0 205.9 230.4 1127.5
M115 830 35 268.1 220.6 250.0 -
M120 860 35 279.4 235.3 264.7 1323.5
M125 890 35 289.2 250.0 274.5 -
M130 920 35 313.7 264.7 294.1 -
M135 950 35 352.9 303.9 328.4 -
M140 980 35 392.2 323.5 372.5 -
M145 1010 35 436.3 352.9 402.0 -
M150 1040 35 480.4 392.2 421.6 -
M155 1070 35 519.6 421.6 460.8 -
M160 1100 35 563.7 460.8 509.8 -
M165 1130 35 598.0 495.1 529.4 -
M170 1160 35 647.1 519.6 558.8 -
M180 1220 60 686.3 558.8 588.2 -
M190 1280 60 735.3 598.0 627.5 -
M200 1340 60 794.1 637.3 666.7 -
Remarks: (1) The data is for reference only, (2) 1Nm=10.2kgf.cm=0.73lb.ft
© 2010 HIWIN Corporation. All Rights Reserved.