Home
search request for quote contact us
 
  • Specially designed for linear position feedback.
  • Very cost effective scale for large machines.
  • Resistant to oil, dirt, vibrations and shocks.
Applications
  • Milling machines
  • Panel saw machines
  • Wood cutting machines
  • Automatic inventory systems
  • Other specialized machines
More Information:
Downloads:
Item MPºº Specification
Resolution (µm) 5,10,50,100,500,1000
Accuracy (µm) ±(80+15xL) ' L:Scale length (unit:m)
Max velocity (m/min) 80
Power consumption (Watt) 2
Power Input 5VDC
Operation temperature (°C) Scale/Sensor : 0~70 : Signal translator : 0~50
Storage temperature (°C) -5~ 50
Output pulse signals  Phase difference 90°(5V TTL or HTL)
IP class Scale/Sensor : IP 66 : Signal translator : IP 43
Option: MPº2
a. Output signal to PLC or control system
b: Input power: 24 VDC
Output signal format:NPN open collector 30 VDC/40 mA
© 2010 HIWIN Corporation. All Rights Reserved.