HIWIN Corporation Home
search request for quote contact us
 
Videos and Specifications
TMR-ELE-01/1A Elevator Gearless Traction Machine TMR-ELE-02/2A Elevator Gearless Traction Machine TMR-ELE-03/3A Elevator Gearless Traction Machine

 TMR-ELE-01/1A

This motor is a gearless and contactless traction motor made for residential applications.  The addition of a contactless encoder ensures durability and a low maintenance life.   This model is available in several different rope configurations and braking options.  The motor and brake(s) are both UL and TUV rated to meet American and European Standards.

Features:

  • Rope Options:  3/8”, 5mm, 6mm, and 10mm
  • Max Speed: 72 ft/min, 22 m/min
  • Duty Load: 950lb, 4226 N
  • Max. Voltage: 230V
  • Max. Current 9Amps

Layout Drawings:

TMR-ELE-02/2A

This double motor is ideal for larger residential applications.  The increase load capacity was designed specifically for larger cabins.  The high durability and a low maintenance make this motor a good choice for any situation.   This model is available in several different rope configurations.  The motors and brakes are both UL and TUV rated to meet American and European Standards.

Features:

  • Rope Options:  3/8”, 5mm, 6mm, and 10mm
  • Max Speed: 72 ft/min, 22 m/min
  • Duty Load: 1400lb, 6227 N
  • Max. Voltage: 230V
  • Max. Current 9Amps

Layout Drawings:

TMR-ELE-03/3A

The largest of our elevator traction motors, this commercial version has the highest load rating of all our models.   This size has two options of duty load.  They are also available in several different rope configurations.  The motors and brakes are both UL and TUV rated to meet American and European Standards.

Features:

  • Rope Options:   8mm, 10mm
  • Max Speed: 350ft/min, 107 m/min
  • Duty Load: 2500lb, 11.12kN or 3500lb, 15.57kN
  • Max. Voltage: 420V
  • Max. Current 44Amps or 62Amps

Layout Drawings:

  • TMR-ELE-03

 

         

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2012 HIWIN Corporation. All Rights Reserved.