LAK4N (4-Axis Controller)
| Input Voltage |
AC 100/110/220/230V |
| Output power |
144W (24VDC) |
| Duty cycle |
10% |
| Working temp |
-5°C ~ 40°C |
| Protection |
IP 54 |
- Control 1 to 4 Linear Actuators
- Over current protection
- Standard cable length: 4m
- Removable AC power cable
- Detachable cable retainer for accidental unplugging protection
- Soft start/stop
- LED for power indication
- External battery input
- External DC input
- Can be mounted directly on LAN1
- Reconfigurable simultaneous movement
- LAK4N Dimensions
- LAK4N Diagram (for Series LAN1)
- LAK4N Model# Guide
|