open all
|
close all
LAP1
Control of max. 2 Actuators
Compatible with
LAK2, LAK4, LAK2LR, LAK2D
Ergonomic design
Standard cable length: coil 600mm; total 1100mm
Protection: IP 66
LAP1 Dimensions
Model# Guide
LAP2
Control of max. 2 Actuators
Compatible with
LAK2, LAK4, and LAK2D
Ergonomic design and small size
Standard cable length: coil 600mm; total 1100mm
Protection: IP 66
LAP2 Dimensions
Model# Guide
LAP3
Control of max. 2 Actuators
Compatible with
LAK2B
Ergonomic design
Standard cable length: coil 600mm; total 1100mm
LED for battery capacity
Protection: IP 66
LAP3 Dimensions
Model# Guide
LAP4
Control of max. 4 Actuators
Compatible with
LAK4
Ergonomic design and small size
Standard cable length: coil 600mm; total 2250mm
Protection: IP 66
LAP4 Dimensions
Model# Guide
LAP4M
Control of max. 4 Actuators
Compatible with
LAK4
Ergonomic design and small size
Standard cable length: coil 600mm; total 2250mm
Protection: IP 66
LAP4M Dimensions
Model# Guide
LAP5
Control of max. 5 Actuators
Compatible with
LAK6B and LAK2J
Ergonomic design
Standard cable length: coil 600mm; total 1100mm
Protection: IP 66
LAP5 Dimensions
Model# Guide
© 2003 HIWIN Corporation. All Rights Reserved.