open all
|
close all
Input voltage
12 / 24 VDC
Output voltage
12 / 24 VDC
Duty cycle
10%
Working temp
+5°C~40°C
Protection
IP 54
*Option: IP66
Features of LAKC-1:
Compact size
Low cost
Easy to use
Multiple over-current settings available
Fast response time
More Information:
Dimensions
Model# Guide
Diagram
Downloads:
Linear Actuator Catalog (PDF)
Linear Actuator RFQ (PDF)
© 2003 HIWIN Corporation. All Rights Reserved.