search request for quote contact us
open all | close all
Screw type Ball screw /ACME
Weight* 2.31 kg
Protection IP 54
Compatible controller LAK2/LAK2LR
Working temperature +5°C ~ 40°C
*Stroke length 100mm
** Option: [1] IP65
                   [2] Gear box material :Steel (Standard:AL)
                   [3] Gear box housing turned 90°
                   [4] 36VDC Motor
More Information:
Downloads:
Model Thrust
max.
(N)
Pulling
max.
(N)
Holding force
max.
(N)
Speed
(mm/s)
Load=Max./Load=0
Standard stroke (mm) : S Duty cycle
%
Max.
current
(A)
12VDC 24VDC
LAM-1 4000 3000 4000 8 / 11 100 150 200 250 300 350 400 10 12 6
LAM-2 2000 2000 1200 16 / 21 100 150 200 250 300 350 400 10 12 6
LAM-1A 3000 3000 3000 8 / 11 100 150 200 250 300 350 400 10 12 6
© 2003 HIWIN Corporation. All Rights Reserved.