search request for quote contact us
open all | close all
Screw type ACME
Weight* 2.95 kg
Protection IP 54
Compatible controller LAK2D/LAK2B
LAK4/LAK6B
Working temperature +5°C ~ 40°C
*Stroke length 200mm
** Option: [1] IP65
                   [2] Safety Nut (RL=S+183)
                   [3] Back fixture turned 90°
More Information:
Downloads:
Model Thrust
max.
(N)
Pulling
max.
(N)
Holding force
max.
(N)
Speed
(mm/s)
Load=Max./Load=0
Standard stroke (mm) : S Duty cycle
%
Max.
current
(A)
12VDC 24VDC
LAM3-1 6000 5000 5000 4 / 5.5 100 150 200 250 300 350 400 10 6 12
LAM3-2 4000 4000 4000 5.5 / 7.5 100 150 200 250 300 350 400 10 5 10
LAM3-3 3000 3000 3000 7 / 9 100 150 200 250 300 350 400 10 4 8
LAM3-4 2000 2000 1500 11.5 / 14.5 100 150 200 250 300 350 400 10 4 8
© 2003 HIWIN Corporation. All Rights Reserved.