search request for quote contact us
open all | close all
Position feedback specifications (Optical Sensor)
Supply voltage 24VDC
Output

High level 24VDC

Low level

0.2v/40mA PNP

P.S. Open collector

Position feedback specifications (Optical Sensor)
Supply voltage 12VDC
Output

High level 12VDC

Low level 0.2v/40mA PNP

P.S. Open collector

Screw type ACME
Weight* 2.6 kg
Protection IP 54
Compatible controller

LAK2B/LAK20/LAK4/LAK6B

Working temperature +5°C ~ 40°C
*Stroke length 200mm
** Option: [1] IP66
                   [2] Position feedback
                   [3] Safety Nut (RL=S+185)
                   [4] Mechanical Spline (push only)
                    (RL=S+223)
                   [5] Back fixture turned 90°
                   [6] Mechanical quick release (RL=S+230),
                    only for LAN1-4 with motor cable outlet
                    from back (C)
                   [7] Motor cale outlet : (A)Standard (B)Front
                    (C)Back
                   [8] 36VDC motor
More Information:
Downloads:
Model Thrust
max.
(N)
Pulling
max.
(N)
Holding force
max.
(N)
Speed
(mm/s)
Load=Max./Load=0
Standard stroke (mm) : S Duty cycle
%
Max.
current
(A) 24VDC
Hall Sensor
Resolution
(mm/pulse)
LAN1-1 6000 5000 5000 2.7 / 5 100 150 200 250 300 10 4 0.3
LAN1-2 4000 4000 4000 5 / 7 100 150 200 250 300 10 4 0.5
© 2003 HIWIN Corporation. All Rights Reserved.