search request for quote contact us
open all | close all
Screw type ACME
Weight* 3.29 kg
Protection IP 54
Compatible controller LAK2/LAK2LR
Working temperature +5°C ~ 40°C
*Stroke length 200mm
*Option: [1] IP66

                  [2] position feedback

                  [3] Safety nut: RL=S+211

                  [4] Spline(push only):RL=S+237

More Information:
Downloads:
Model Screw type Thrust
max.
(N)
Holding force
max.
(N)
Speed
(mm/s)
Load=Max./Load=0
Standard stroke (mm) : S Duty cycle
%
Max. current
(A)
24VDC
Hall Sensor
Resolution
(mm/pulse)
LAN2-1A ACME 6000 5000 4 / 16 100 150 200 250 300 350 400 10 6 0.3
LAN2-2A ACME 5000 5000 5 / 7.5 100 150 200 250 300 350 400 10 6 0.4
LAN2-3A ACME 3000 3000 9 / 14 100 150 200 250 300 350 400 10 6 0.8
© 2003 HIWIN Corporation. All Rights Reserved.