search request for quote contact us
open all | close all
Screw type ACME
Weight* 5.31 kg
Protection IP 54
Compatible controller LAK2J/LAK6B
Working temperature +5°C ~ 40°C
*Stroke length 200mm

*Option: [1] IP66

                [2] Potentiometer 10Kohm (RL=S+221,

                      S<200mm / RL=S+272, S:200~500mm)

                [3] Mechanical spline (RL=S+252,

                      S<200mm / RL=S+302, S:200~500mm)

                [4] Safety nut (RL=S+222,

                      S<200mm / RL=S+272, S:200~500mm)

                [5] Mechanical quick release

                [6] Back fixture turned 90°

                [7] Fast motor 24Q

                [8] 36VDC Motor

More Information:
Downloads:
Model Thrust
max.
(N)
Pulling
max.
(N)
Holding force
max.
(N)
Speed
(mm/s)
Load=Max./Load=0
Standard stroke (mm) : S Duty cycle
%
Max. current
(A)
24VDC
Hall Sensor
Resolution
(mm/pulse)
LAN3-1 10000 6000 10000 5 / 8 110 150 200 250 300 350 400 - - 10 8.3 37.5
LAN3-2 7000 6000 7000 7 / 9 110 150 200 200 300 350 400 450 500 10 7 28
LAN3-3 5000 5000 5000 9.5 / 12.5 110 150 200 250 300 350 400 450 500 10 7 22.5
© 2003 HIWIN Corporation. All Rights Reserved.