search request for quote contact us
open all | close all
Screw type ACME
Weight* 2.33 kg
Protection IP 54
Compatible controller LAK2/LAK2LR
Working temperature +5°C ~ 40°C
*Stroke length 200mm
*Option: [1] IP66

                [2] Safety nut: RL=S+174

More Information:
Downloads:
Model Thrust
max.
(N)
Pulling
max.
(N)
Holding force
max.
(N)
Speed
(mm/s)
Load=Max./Load=0
Standard stroke (mm) : S Duty cycle
%
Max.
current
(A)
12VDC 24VDC
LAN4-1 3500 3500 3500 4 / 7 100 150 200 250 300 350 400 10 12 5
LAN4-2 3000 3000 3000 5 / 9 100 150 200 250 300 350 400 10 12 5
LAN4-3 2000 2000 2000 7 / 13 100 150 200 250 300 350 400 10 12 5
LAN4-4 1500 1500 1500 11 / 20 100 150 200 250 300 350 400 10 12 5
© 2003 HIWIN Corporation. All Rights Reserved.