search request for quote contact us
open all | close all
Screw type ACME
Weight* 1.36 kg
Protection IP 54
Compatible controller LAK2
Working temperature +5°C ~ 40°C
*Stroke length 200mm
** Option: [1] IP65


More Information:
Downloads:
Model Thrust
max.
(N)
Pulling
max.
(N)
Holding force
max.
(N)
Speed
(mm/s)
Load=Max./Load=0
Standard stroke (mm) : S Duty cycle
%
Max.
current
(A)
12VDC 24VDC
LAS4-1 800 800 800 10/15 100 150 200 250 300 10 5 2.3
LAS4-2 300 300 200 30/46 100 150 200 250 300 10 6 3.6
© 2003 HIWIN Corporation. All Rights Reserved.