search request for quote contact us
open all | close all
  • Saves installation space by integrating the Linear Guideway with magnetic encoder.
  • Holds high rigidity and high accuracy concurrently from Linear Guideway and magnetic encoder.
  • Hiding type of sensor and magnetic strip without damage from external material.
  • Non-contact position measurement sensor can achieve long life performance.
  • Long distance measurement is possible (Magnetic Strip up to 32 m).
  • Works reliably in harsh conditions such as moisture, oil, grease, or dirt, and event in a vibration or high temperature environment.
  • High resolution.
  • Easy to install.
More Information:

Specs:

Item Specifications
Resolution (µm) 5,10,50,100,500,1000
Accuracy (µm) ±(80+15xL), L:Strip length (m)
Max speed (m/min) 80 (for 5 µm resolution)
Power Supply (V) 5,24±10%
Power Consumption 2~3 Watt
Output Signals (Pulse)  Phase difference 90°±10%
Working Temperature (°C) Magnetic Strip: 0~50
Sensor: 0~70
Translator: 0~50
Storage Temperature (°C) -5~50
Max. Rail Length 4m (Max. 32m for Butt-joint Rail)
Recommended Magnetic
Strip Length
Stroke of Rail+25mm Each Side
Expansion Coefficient
of Strip
16x10-6(mm/°C)
Protection Class Magnetic Strip: IP66
Sensor: IP66
Translator: IP43
Downloads:
© 2003 HIWIN Corporation. All Rights Reserved.