search request for quote contact us
open all | close all
Linear Guideways with the "Q1" option have a special resin-made ball spacer which works as both damper and oil retainer. This spacer absorbs the vibration through contact and the lubricant is released on the area working with the balls.

Features:

- Lower Noise
The spacer significantly reduces the sound pressure level (SPL) of the standard guideway, especially under a higher moving velocity.

- Softer Tone
Some noise tone can be eliminated even at a higher velocity. Linear Guideways with the "Q1" option are easier on the ears.

- Higher Reliability
The constant lubricant-releasing mechanism improves reliabilty and lowers maintenance costs.

More Information:
Downloads:


Test Type: LGW25 (light preload)

Lubrication Grease (AV2)
Stroke 700mm
Position of
Condenser Microphone
500mm above the test specimen
© 2003 HIWIN Corporation. All Rights Reserved.